IESNA:LM-63-2002
[TEST]P1295463
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3PHLP1MW_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3PHLP1MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]356
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
607.6 593.3 555.8 500.7 437.8 377.2 320.9 275.7 237.1 202.9
173.1 146.7 122.4 101.5 82.7 66.2 52.9 41.9 34.2 29.8
26.5 25.4 23.2 22.1 21 19.9 18.7 16.5 15.4 13.2
12.1 9.9 8.8 7.7 4.4 2.2 0
